??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BCC M412-0000-2B-031-PS72N1-020
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M412-0000-2B-031-PS72N1-020
VERF
Availability
Available
BC
Order code
BCC0A0Y
TC
Artikelbezeichnung
BCC M412-0000-2B-031-PS72N1-020
PX
Product view
46255_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 2-pin, B-coded, Interface = Profibus, Cable = PUR Shielded violet, 2 m, drag chain compatible, Number of conductors = 2, Conductor cross-section = 24 AWG, Cable temperature, fixed routing = -40...70 °C, Cable temperature, flexible routing = -20...60 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code